Identify faces and people's position: Image Sensing technology OKAO™ Vision

OKAO™ Vision Functions

Face Detection

Detect with high accuracy and speed multiple faces of various size through the use of a unique algorithm.

Features

  • Can detect faces in all 360 degrees roll angle.
  • Can detect and track faces partially occluded.
  • Can be implemented in various equipment.

* Faces from incorrect angles such as
 back facing can't be detected.

Usage Examples

Human Body Detection

Can detect human bodies that cannot be detected through face detection.

Features

  • Can detect small, back-facing or backlit bodies
  • Can detect squatting bodies.
  • Can be implemented in various equipment.

* Due to using upper-body silhouette for detection,
 angles don't show silhouette are not suitable
 for detection. (e.g. right above)

Usage Examples

Object Tracking

Can continuously track faces, people or other specified objects.

Features

  • Can track various objects.
  • Can track even with partial face occlusion.
  • Can track up to 5 objets at the same time.
  • Can be used with embedded software or LSI.

Applications

FaceAF/AE

Face lighting correction

People AF/AE

Image Editing

Target AF/AE

Identify faces and people's position: OMRON's Image Sensing technology OKAO™ Vision