Find facial parts: Image Sensing technology OKAO™ Vision

OKAO™ Vision Functions

Facial parts detection, face direction estimation

Can detect the position of the eyes and mouth with OMRON's model fitting technology and estimate the direction of a face.

Features

  • Can detect the position of the eyes and mouth, and estimate the face direction, regardless of the face orientation or facial expressions.
  • Can be used under various lighting condition.
  • Can be implemented in various equipment.

Face parts contour detection

Can detect not only eyes, mouth and nose but also contour of the face.

Features

  • Can detect the contour of face with high accuracy regardless of expression changes.
  • Can be used to create look-alike avatars or help analyze facial expressions.

Gaze & Blink Estimation

Can detect the position of the eyes and mouth with OMRON's model fitting technology and estimate the gaze direction and blink degree of the eyes.

Features

  • Can estimate the gaze direction on both horizontal and vertical axis.
  • Can quantify the blink degree of the eyes.
  • Can be implemented in various equipment.

Applications

Blink detection

Gaze shutter

Find facial parts: OMRON's Image Sensing technology OKAO™ Vision