Beautify a face: Image Sensing technology OKAO™ Vision

OKAO™ Vision Functions

Skin Beautifier

Can correct flecks and wrinkles, beautify the skin.

Features

  • Can keep the eyes and mouth sharp while correcting only the skin.
  • Can make the corrections to give natural and healthy skin.
  • Can make the corrections regardless of facial expression.
  • Can be implemented in various equipment.

Eye enlargement, eye beautifier

Can improve the contrast and beatifies of the eye in order to give a striking look.

Features

  • Can increases the size of the eyes to give a strong impression.
  • Can brightens the pupils to create an expression face.
  • Can be implemented in various equipment.

Red-Eye Reduction

Can correct the red-eye effect in onder to create a natural looking expression.

Features

  • Has high correction rate and low false-correction rate.
  • Can make the corrections look natural.
  • Can correct gold-eye and halation effects too.
  • Can be implemented in various equipment.

Other correction functions

Can make various corrections based on the detected facial parts.

Features

  • Eyeline, cheek, highlight corrections
  • Mouth reshape, face reshape
  • Teeth whitening

Applications

Eyeline, cheek, highlight corrections

Mouth reshape, face reshape

Eye enlargement, eye beautifier

Teeth whitening

Beautify a face: OMRON's Image Sensing technology OKAO™ Vision